Zurcon® Wynseal with O-Ring (as set)  |  PW4100220-Z05N9

PW4100220-Z05N9
Stock (pcs.)
No Longer Available
Installation Dimensions
Bore Diameter, DN H9 22.0 mm
Groove Diameter, d1 h9 14.5 mm
Groove Width, L1 +0.2 3.2 mm
O-Ring
O-Ring Dimensions 13,94 x 2.62 mm
O-Ring TSS Part No. ORAR00113 
Available Sizes & References
TSS mold available, same ref. as TSS Part No. Yes 
Sealing Parts Ref. No. GPS 22 14.5 3.2 
Quality & Norms
Suitable for grooves to ISO 7425/1 No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PW4100220-Z05N9
test