Zurcon® Wynseal with O-Ring (as set)  |  PW4100200-WUAQN

PW4100200-WUAQN
Stock (pcs.)
No Longer Available
Installation Dimensions
Bore Diameter, DN H9 20.0 mm
Groove Diameter, d1 h9 12.5 mm
Groove Width, L1 +0.2 3.2 mm
O-Ring
O-Ring Dimensions 12.37 x 2.62 mm
O-Ring TSS Part No. ORAR00112 
Available Sizes & References
TSS mold available, same ref. as TSS Part No. Yes 
Sealing Parts Ref. No. GPS 20 12.5 3.2 
Quality & Norms
Suitable for grooves to ISO 7425/1 Yes 
Related Links
Material Data Sheet N7083 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PW4100200-WUAQN
test