Zurcon® U-Cup PUA | PUA000220-WUAQ3
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9 | 22.0 mm |
Groove Diameter, d1 h9 | 12.0 mm |
Groove Width, L1 +0.2 | 9.0 mm |
Seal Width, T | 8.0 mm |
Fitting Diameter d2 min | 16.0 mm |
Available Sizes & References | |
---|---|
TSS mold available, same ref. as TSS Part No. | Yes |
Sealing Parts Ref. No | RSE 22 12 |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |