Zurcon® U-Cup PUA | PUA000120-Z20
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9 | 12.0 mm |
Groove Diameter, d1 h9 | 5.0 mm |
Groove Width, L1 +0.2 | 6.0 mm |
Seal Width, T | 5.5 mm |
Fitting Diameter d2 min | 8.0 mm |
Available Sizes & References | |
---|---|
TSS mold available, same ref. as TSS Part No. | No |
Sealing Parts Ref. No | RSE 12 5 |
Seal Capabilities | |
---|---|
Min. Temperature | -35.0 °C |
Max. Temperature | 110.0 °C |
Speed max. | 0.5 m/s |
Pressure max. | 40.0 MPa |
Related Links | |
---|---|
Hydraulic Seals Catalog |