Zurcon® Glyd Ring® P without Elastomer Ring  |  PGP401600-Z66

PGP401600-Z66
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 160.0 mm
Groove Diameter, d1 h9 139 mm
Groove Width, L1 +0.2 8.1 mm
Seal Capabilities
Min. Temperature  °C
Max. Temperature  °C
Speed max. 1 m/s
Pressure max. 50 MPa
Quality & Norms
Suitable for grooves to ISO 7425/1 Yes 
Related Links
Material Data Sheet Z66 Only available for registered members
Hydraulic Seals Catalog
Zurcon® Glyd Ring® P Catalog
CAD Drawing Only available for registered members
PGP401600-Z66
test