Zurcon® Glyd Ring® P without Elastomer Ring | PGP400900-Z66
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9 | 90.0 mm |
Groove Diameter, d1 h9 | 69 mm |
Groove Width, L1 +0.2 | 8.1 mm |
Seal Capabilities | |
---|---|
Min. Temperature | °C |
Max. Temperature | °C |
Speed max. | 1 m/s |
Pressure max. | 50 MPa |
Quality & Norms | |
---|---|
Suitable for grooves to ISO 7425/1 | No |
Related Links | |
---|---|
Material Data Sheet Z66 | Only available for registered members |
Hydraulic Seals Catalog | |
Zurcon® Glyd Ring® P Catalog | |
CAD Drawing | Only available for registered members |