Zurcon® Glyd Ring® P with Elastomer Ring (as set)  |  PGP400750-Z66T

PGP400750-Z66T
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 75.0 mm
Groove Diameter, d1 h9 54 mm
Groove Width, L1 +0.2 8.1 mm
Seal Capabilities
Min. Temperature -40,00 °C
Max. Temperature 100 °C
Speed max. 1 m/s
Pressure max. 50 MPa
Quality & Norms
Suitable for grooves to ISO 7425/1 No 
Related Links
Material Data Sheet N7T40 Only available for registered members
Material Data Sheet Z66 Only available for registered members
Hydraulic Seals Catalog
Zurcon® Glyd Ring® P Catalog
CAD Drawing Only available for registered members
PGP400750-Z66T
test