Zurcon® Glyd Ring® P with Elastomer Ring (as set)  |  PGP300700-Z66N

PGP300700-Z66N
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 70.0 mm
Groove Diameter, d1 h9 54.5 mm
Groove Width, L1 +0.2 6.3 mm
Seal Capabilities
Min. Temperature -30 °C
Max. Temperature 110 °C
Speed max. 1 m/s
Pressure max. 50 MPa
Quality & Norms
Suitable for grooves to ISO 7425/1 No 
Related Links
Material Data Sheet N7083 Only available for registered members
Material Data Sheet Z66 Only available for registered members
Hydraulic Seals Catalog
Zurcon® Glyd Ring® P Catalog
CAD Drawing Only available for registered members
PGP300700-Z66N
test