PU DAS | PCC001000-UA0ON
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9 | 100.0 mm |
Groove Diameter, d3 h9 | 82.0 mm |
Groove Dimensions, d4 h9 | 96.0 mm |
Groove Width, L1 +0.2 | 22.5 mm |
Piston Diameter, d5 h11 | 99.0 mm |
Groove Dimensions, L5 +0.1 | 3.6 mm |
r max. | 0.4 mm |
Related Links | |
---|---|
Hydraulic Seals Catalog |