Polypac® EUD | PCG000650-UA0ON
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9 | 65.0 mm |
Groove Diameter, d3 h9 | 53.0 mm |
Groove Dimensions, d4 h9 | 61.0 mm |
Groove Width, L1 +0.2 | 20.5 mm |
Piston Diameter, d5 h11 | 64.4 mm |
Groove Dimensions, L5 +0.1 | 4.2 mm |
r max. | 0.2 mm |
Available Sizes & References | |
---|---|
Polypac Ref. No. | EUD6553 |
Related Links | |
---|---|
Hydraulic Seals Catalog |