Turcon® Stepseal® 2K with O-Ring (as set)  |  PSK000120-T40V

PSK000120-T40V
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 12.0 mm
Groove Diameter, d1 h9 7.1 mm
Groove Width, L1 +0.2 2.2 mm
O-Ring
O-Ring Dimensions 6.70 x 1.8 mm
O-Ring TSS Part No. ORIA00670 
Seal Capabilities
Min. Temperature -10.0 °C
Max. Temperature 200.0 °C
Speed max. 15.0 m/s
Pressure max. 30.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet T40 Only available for registered members
Material Data Sheet V70GA Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PSK000120-T40V
test