Turcon® Stepseal® 2K with O-Ring (as set)  |  PSK000090-M12V

PSK000090-M12V
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 9.0 mm
Groove Diameter, d1 h9 4.1 mm
Groove Width, L1 +0.2 2.2 mm
O-Ring
O-Ring Dimensions 3.68 x 1.78 mm
O-Ring TSS Part No. ORAR00007 
Seal Capabilities
Min. Temperature -10 °C
Max. Temperature 200 °C
Speed max. 15 m/s
Pressure max. 50.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 No 
Related Links
Material Data Sheet V70GA Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PSK000090-M12V
test