Turcon® Glyd Ring® with O-Ring (as set)  |  PG4200320-T46N

PG4200320-T46N
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 32.0 mm
Groove Diameter, d1 h9 21.0 mm
Groove Width, L1 +0.2 4.2 mm
O-Ring
O-Ring Dimensions 20.22 x 3.53 mm
O-Ring TSS Part No. ORAR00211 
Seal Capabilities
Min. Temperature -30.0 °C
Max. Temperature 100.0 °C
Speed max. 15.0 m/s
Pressure max. 50.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet N7083 Only available for registered members
Material Data Sheet T46 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PG4200320-T46N
test