Turcon® Glyd Ring® with O-Ring (as set) | PG4200320-T10V
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9 | 32.0 mm |
Groove Diameter, d1 h9 | 21.0 mm |
Groove Width, L1 +0.2 | 4.2 mm |
O-Ring | |
---|---|
O-Ring Dimensions | 20.22 x 3.53 mm |
O-Ring TSS Part No. | ORAR00211 |
Seal Capabilities | |
---|---|
Min. Temperature | -10.0 °C |
Max. Temperature | 200.0 °C |
Speed max. | 15.0 m/s |
Pressure max. | 60.0 MPa |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | Yes |
Related Links | |
---|---|
Material Data Sheet V70GA | Only available for registered members |
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |