Turcon® Glyd Ring® T without O-Ring | PT0000080AT46
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9 | 8.0 mm |
Groove Diameter, d1 h9 | 3.1 mm |
Groove Width, L1 +0.2 | 2.2 mm |
O-Ring | |
---|---|
O-Ring Dimensions | 2.90 x 1.78 mm |
O-Ring TSS Part No. | ORAR00006 |
Seal Capabilities | |
---|---|
Min. Temperature | -70.0 °C |
Max. Temperature | 260.0 °C |
Speed max. | 15.0 m/s |
Pressure max. | 60.0 MPa |
Quality & Norms | |
---|---|
QCC | A |
Correspond to recommendation of ISO 3320 | No |
Related Links | |
---|---|
Material Data Sheet T46 | Only available for registered members |
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |