Turcon® Glyd Ring® T without O-Ring | PT0000080-T18
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9 | 8.0 mm |
Groove Diameter, d1 h9 | 3.1 mm |
Groove Width, L1 +0.2 | 2.2 mm |
O-Ring | |
---|---|
O-Ring Dimensions | 2.90 x 1.78 mm |
O-Ring TSS Part No. | ORAR00006 |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | No |
Related Links | |
---|---|
Material Data Sheet T18 | Only available for registered members |
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |