Turcon® Glyd Ring® T with O-Ring (as set)  |  PT0000100-M12N

PT0000100-M12N
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 10.0 mm
Groove Diameter, d1 h9 5.1 mm
Groove Width, L1 +0.2 2.2 mm
O-Ring
O-Ring Dimensions 4.80 x 1.8 mm
O-Ring TSS Part No. ORIA00480 
Seal Capabilities
Min. Temperature -30 °C
Max. Temperature 100 °C
Speed max. 15 m/s
Pressure max. 40.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 No 
Related Links
Material Data Sheet N7083 Only available for registered members
Hydraulic Seals Catalog
PT0000100-M12N
test