Turcon® Glyd Ring® T with O-Ring (as set)  |  PT0000080-M12T

PT0000080-M12T
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 8.0 mm
Groove Diameter, d1 h9 3.1 mm
Groove Width, L1 +0.2 2.2 mm
O-Ring
O-Ring Dimensions 2.90 x 1.78 mm
O-Ring TSS Part No. ORAR00006 
Seal Capabilities
Min. Temperature -45 °C
Max. Temperature 80 °C
Speed max. 15 m/s
Pressure max. 40.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 No 
Related Links
Material Data Sheet N7T40 Only available for registered members
Material Data Sheet M12 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PT0000080-M12T
test