Turcon® AQ-Seal® without O-Ring/Quad-Ring®  |  PQ1200220-T46

PQ1200220-T46
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 22.0 mm
Groove Diameter, d1 h9 11.0 mm
Groove Width, L1 +0.2 4.2 mm
O-Ring
O-Ring Dimensions 10.69 x 3.53 mm
O-Ring TSS Part No. ORAR00205 
QUAD-RING®
QUAD-RING® Dimensions 17.17 x 1.78 mm
QUAD-RING® TSS Part No. QRAR04017 
Seal Capabilities
Min. Temperature -70.0 °C
Max. Temperature 260.0 °C
Speed max. 2.0 m/s
Pressure max. 50.0 MPa
Quality & Norms
Suitable for grooves to ISO 7425/1 No 
Related Links
Material Data Sheet T46 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PQ1200220-T46
test