Turcon® AQ-Seal® without O-Ring/Quad-Ring® | PQ1200160-T05
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9 | 16.0 mm |
Groove Diameter, d1 h9 | 5.0 mm |
Groove Width, L1 +0.2 | 4.2 mm |
Institute Approvals | |
---|---|
Animal Free | Yes |
API-16C | Yes |
Norsok M-710 | Yes |
O-Ring | |
---|---|
O-Ring Dimensions | 4.34 x 3.53 mm |
O-Ring TSS Part No. | ORAR00201 |
QUAD-RING® | |
---|---|
QUAD-RING® Dimensions | 12.42 x 1.78 mm |
QUAD-RING® TSS Part No. | QRAR04014 |
Quality & Norms | |
---|---|
Suitable for grooves to ISO 7425/1 | No |
Related Links | |
---|---|
Material Data Sheet T05 | Only available for registered members |
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |