Turcon® AQ-Seal® with O-Ring/Quad-Ring® (as set)  |  PQ1200200-T40E

PQ1200200-T40E
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 20.0 mm
Groove Diameter, d1 h9 9.0 mm
Groove Width, L1 +0.2 4.2 mm
O-Ring
O-Ring Dimensions 8.42 x 3.53 mm
QUAD-RING®
QUAD-RING® Dimensions 15.60 x 1.78 mm
QUAD-RING® TSS Part No. QRAR04016 
Seal Capabilities
Min. Temperature -45.0 °C
Max. Temperature 145.0 °C
Speed max. 2.0 m/s
Pressure max. 25.0 MPa
Quality & Norms
Suitable for grooves to ISO 7425/1 No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PQ1200200-T40E
test