Turcon® AQ-Seal® with O-Ring/Quad-Ring® (as set) | PQ1200180-T46N
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9 | 18.0 mm |
Groove Diameter, d1 h9 | 7.0 mm |
Groove Width, L1 +0.2 | 4.2 mm |
O-Ring | |
---|---|
O-Ring Dimensions | 6.42 x 3.53 mm |
QUAD-RING® | |
---|---|
QUAD-RING® Dimensions | 14.00 x 1.78 mm |
QUAD-RING® TSS Part No. | QRAR04015 |
Seal Capabilities | |
---|---|
Min. Temperature | -30.0 °C |
Max. Temperature | 100.0 °C |
Speed max. | 2.0 m/s |
Pressure max. | 50.0 MPa |
Quality & Norms | |
---|---|
Suitable for grooves to ISO 7425/1 | No |
Related Links | |
---|---|
Material Data Sheet N7083 | Only available for registered members |
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |