Turcon® AQ-Seal® 5 without O-Ring/Quad-Ring®  |  PQ0100420-Z53

PQ0100420-Z53
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 42.0 mm
Groove Diameter, d1 h9 32.0 mm
Groove Width, L1 +0.2 6.3 mm
O-Ring
O-Ring Dimensions 78.97 x 3.53 mm
O-Ring TSS Part No. ORAR00124 
QUAD-RING®
QUAD-RING® Dimensions 82.22 x 2.62 mm
QUAD-RING® TSS Part No. QRAR04029 
Quality & Norms
Correspond to recommendation of ISO 3320 No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PQ0100420-Z53
test