Turcon® AQ-Seal® 5 without O-Ring/Quad-Ring® | PQ0100420-T40
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9 | 42.0 mm |
Groove Diameter, d1 h9 | 32.0 mm |
Groove Width, L1 +0.2 | 6.3 mm |
Institute Approvals | |
---|---|
BAM | Yes |
O-Ring | |
---|---|
O-Ring Dimensions | 31.42 x 2.62 mm |
O-Ring TSS Part No. | ORAR00124 |
QUAD-RING® | |
---|---|
QUAD-RING® Dimensions | 37.82 x 1.78 mm |
QUAD-RING® TSS Part No. | QRAR04029 |
Seal Capabilities | |
---|---|
Min. Temperature | -70.0 °C |
Max. Temperature | 260.0 °C |
Speed max. | 3.0 m/s |
Pressure max. | 25.0 MPa |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | No |
Related Links | |
---|---|
Material Data Sheet T40 | Only available for registered members |
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |