Type DPS  |  PCE000350-N00OC

PCE000350-N00OC
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H11 35.0 mm
Groove Diameter, d1 h9 27.0 mm
Groove Dimensions, d2 h9 31.0 mm
Groove Width, L1 +0.2 15.5 mm
Groove Dimensions, d3 h11 34.4 mm
Groove Dimensions, L2 +0.1 3.2 mm
Available Sizes & References
Polypac Ref. No. DPS 3527 
Seal Capabilities
Min. Temperature -30.0 °C
Max. Temperature 130.0 °C
Speed max. 0.5 m/s
Pressure max. 35.0 MPa
Quality & Norms
Comply with the recommendation of ISO 6547 No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PCE000350-N00OC
test