Type DPC | PCF000750-NXXXX
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Bore Diameter, DN H11 | 75.0 mm |
Groove Diameter, d1 h9 | 55.0 mm |
Groove Dimensions, d2 h11 | 69.2 mm |
Groove Width, L1 +0.2 | 22.4 mm |
Groove Dimensions, d3 h11 | 73.3 mm |
Groove Dimensions, L2 +0.1 | 6.35 mm |
Available Sizes & References | |
---|---|
Polypac Ref. No. | DPC 7555 |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |