POLYPAC® Veepac CH/G1  |  PCH0G1000-N0O0C

PCH0G1000-N0O0C
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN 100.0 mm
Bore Diameter, Tolerance H8/f8 
Groove Diameter, d1 h11 80.0 mm
Piston Diameter, d2 -0,3 99.0 mm
Groove Width, L +0.3 21.2 mm
Seal width, T 20.6 mm
Single Ring Height, T1 5.0 mm
Available Sizes & References
Polypac Ref. No. CH 393314/G1 
Seal Capabilities
Min. Temperature -30.0 °C
Max. Temperature 130.0 °C
Speed max. 0.5 m/s
Pressure max. 40.0 MPa
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PCH0G1000-N0O0C
test