POLYPAC® Veepac CH/G1 | PCH0G0800-N0O0C
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter, DN | 80.0 mm |
Bore Diameter, Tolerance | H9/f8 |
Groove Diameter, d1 h11 | 60.0 mm |
Piston Diameter, d2 -0,3 | 79.0 mm |
Groove Width, L +0.3 | 15.2 mm |
Seal width, T | 14.6 mm |
Single Ring Height, T1 | 5.1 mm |
Available Sizes & References | |
---|---|
Polypac Ref. No. | CH 314236/G1 |
Seal Capabilities | |
---|---|
Min. Temperature | -30.0 °C |
Max. Temperature | 130.0 °C |
Speed max. | 0.5 m/s |
Pressure max. | 40.0 MPa |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |