POLYPAC® Veepac CH/G1  |  PCH0G0650-V0P0A

PCH0G0650-V0P0A
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN 65.0 mm
Bore Diameter, Tolerance H9/f8 
Groove Diameter, d1 h11 50.0 mm
Piston Diameter, d2 -0,3 64.0 mm
Groove Width, L +0.3 11.5 mm
Seal width, T 11.0 mm
Single Ring Height, T1 3.9 mm
Available Sizes & References
Polypac Ref. No. CH 255196/G1 
Seal Capabilities
Min. Temperature -20.0 °C
Max. Temperature 200.0 °C
Speed max. 0.5 m/s
Pressure max. 40.0 MPa
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PCH0G0650-V0P0A
test