POLYPAC® PHD/P Seal  |  PKP0P0850-PUNO

PKP0P0850-PUNO
Stock (pcs.)
No Longer Available
Installation Dimensions
Bore Diameter, DN H9 85.0 mm
Groove Diameter, d1 h9 70.0 mm
Groove Width, L1 +0.2 11.0 mm
Inlet Chamfer C 5.0 mm
Radius, r1 0.5 mm
Radial Clearance, S For pressure up to 35 MPa 0.50 
Available Sizes & References
Polypac Ref. No. PHD 8570P 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PKP0P0850-PUNO
test