POLYPAC® PHD/P Seal  |  PKP0P0800-Z2053

PKP0P0800-Z2053
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 80.0 mm
Groove Diameter, d1 h9 65.0 mm
Groove Width, L1 +0.2 11.0 mm
Inlet Chamfer C 5.0 mm
Radius, r1 0.5 mm
Radial Clearance, S For pressure up to 35 MPa 0.50 
Available Sizes & References
Polypac Ref. No. PHD 8065P 
Seal Capabilities
Min. Temperature -35.0 °C
Max. Temperature 110.0 °C
Speed max. 0.5 m/s
Pressure max. 40.0 MPa
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PKP0P0800-Z2053
test