POLYPAC® PHD Seal  |  PKP000750-PTNO4

PKP000750-PTNO4
Stock (pcs.)
No Longer Available
Installation Dimensions
Bore Diameter, DN H9 75.0 mm
Groove Diameter, d1 h9 60.0 mm
Groove Width, L1 +0.2 11.0 mm
Radial Clearance, S For pressure up to 35 MPa 0.50,from 35-60 MPa 0.30 
Inlet Chamfer C 5.0 mm
Radius, r1 0.5 mm
Available Sizes & References
Polypac Ref. No. PHD 7560 
Related Links
CAD Drawing Only available for registered members
PKP000750-PTNO4
test