POLYPAC® PHD Seal  |  PKP000500-PTNO4

PKP000500-PTNO4
Stock (pcs.)
No Longer Available
Installation Dimensions
Bore Diameter, DN H9 50.0 mm
Groove Diameter, d1 h9 36.0 mm
Groove Width, L1 +0.2 9.0 mm
Radial Clearance, S For pressure up to 35 MPa 0.50,from 35-60 MPa 0.30 
Inlet Chamfer C 5.0 mm
Radius, r1 0.3 mm
Available Sizes & References
Polypac Ref. No. PHD 5036 
Related Links
CAD Drawing Only available for registered members
PKP000500-PTNO4
test