O-Rings  |  OR1000120-N761J

OR1000120-N761J
Stock (pcs.)
No Longer Available
Installation Dimensions
Inside diameter d1 1.2 mm
Cross section d2 1.0 mm
Marking Without marking 
Surface treatment untreated 
Quality & Norms
Reference No. AS 568 A / BS 1806 No 
Reference No. ISO 3601 No 
Reference No. SMS 1586 No 
Reference No. NFT47-501 No 
Reference No. ISO 6149-2 No 
Reference No. BS 4518 No 
Related Links
O-ring Catalog
OR1000120-N761J
test