Slydring® - Wear Rings for Rod | GR0C00875-C380
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN | 0.875 inch |
Groove Diameter, D2 | 1.0 inch |
Groove Width, L2 | 0.51 inch |
Wall Thickness, W (Max) | 0.063 inch |
Seal Capabilities | |
---|---|
Min. Temperature | -105 °F |
Max. Temperature | 250 °F |
Speed max. | 3.3 ft/s |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | N inch |
Related Links | |
---|---|
Hydraulic Seals - linear inch version (complete catalog) |