Slydring® - Wear Rings for Piston | GP2C01250-C392
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Bore Diameter, DN | 1.25 inch |
Groove Diameter, d2 | 1.0 inch |
Groove Width, L2 | 0.51 inch |
Wall Thickness, W (Max) | 0.125 inch |
Seal Capabilities | |
---|---|
Min. Temperature | -105 °F |
Max. Temperature | 250 °F |
Speed max. | 3.3 ft/s |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | Y |
Related Links | |
---|---|
Hydraulic Seals - linear inch version (complete catalog) |