Zurcon® Scraper WAE | WAE201125-Z201
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 1.125 inch |
Groove Diameter, D3 H9 | 1.5 inch |
Groove Width, L3 +0.015 | 0.187 inch |
Relief Diameter, D4 h11 | 1.37 inch |
Step Width, a min | 0.079 inch |
Seal Capabilities | |
---|---|
Min. Temperature | -31 °F |
Max. Temperature | 212 °F |
Speed max. | 3 ft/s |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | N |
Related Links | |
---|---|
Hydraulic Seals - linear inch version (complete catalog) |