Zurcon® Scraper SWP | WSKCC3000-Z2022
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 3.0 inch |
Groove Diameter, D3 H8 | 3.5 inch |
Groove Width, L3 +0.015 | 0.313 inch |
Seal Capabilities | |
---|---|
Min. Temperature | -31 °F |
Max. Temperature | 212 °F |
Speed max. | 3 ft/s |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | Y |
Related Links | |
---|---|
Hydraulic Seals - linear inch version (complete catalog) |