Zurcon® Scraper DA 22 | WDE201875-Z201
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN h9 | 1.875 inch |
Groove Diameter, D3 H9 | 2.24 inch |
Groove Width, L3 +0.010 | 0.218 inch |
Bore Diameter, D4 h11 | 2.01 inch |
Seal Capabilities | |
---|---|
Min. Temperature | -31 °F |
Max. Temperature | 212 °F |
Speed max. | 3 ft/s |
Pressure max. | 290 psi |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | N |
Related Links | |
---|---|
Hydraulic Seals - linear inch version (complete catalog) |