Turcon® Excluder® 5 with O-Ring (as set) | WEE101500-T40T
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 1.5 inch |
Groove Diameter, D3 H9 | 1.846 inch |
Groove Width, L3 +0.008 | 0.248 inch |
Relief Diameter, D4 h11 | 1.56 inch |
Step Width, a min | 0.079 inch |
Seal Capabilities | |
---|---|
Min. Temperature | -49 °F |
Max. Temperature | 176 °F |
Speed max. | 50 ft/s |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | Y |
Related Links | |
---|---|
Material Data Sheet N7T40 | Only available for registered members |
Material Data Sheet T40 | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |