Turcon® Excluder® 2 without O-Ring | WE2101563-Z52
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 1.563 inch |
Groove Diameter, D3 H9 | 1.833 inch |
Groove Width, L3 +0.008 | 0.196 inch |
Relief Diameter, D4 h11 | 1.623 inch |
Step Width, a min | 0.079 inch |
Seal Capabilities | |
---|---|
Speed max. | 6.5 ft/s |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | N |
Related Links | |
---|---|
Hydraulic Seals - linear inch version (complete catalog) |