Zurcon® U-Cup® RU9 | RU9AC0750-Z20
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN (h9) | 0.75 inch |
Rod Diameter | 19.05 mm |
Groove diameter, D1 (H10) | 1.0 inch |
Groove Diameter, D1 | 25.4 mm |
Groove Width, L U-cup +.010 | 0.25 inch |
Groove Width, L1 | 6.35 mm |
Available Sizes & References | |
---|---|
Series | RU9AC |
Seal Capabilities | |
---|---|
Min. Temperature | -31 °F |
Max. Temperature | 230 °F |
Speed max. | 1.65 ft/s |
Pressure max. | 6000 psi |
Quality and Norms | |
---|---|
Correspond to recommendation of ISO 3220 | N |
Related Links | |
---|---|
Material Data Sheet Z20 | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |