Zurcon® Buffer Seal | RUH3B3000-Z2254
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter | 3.0 inch |
Groove Diameter, D1 | 3.594 inch |
Groove Width, L1 | 0.248 inch |
Seal Capabilities | |
---|---|
Min. Temperature | -49 °F |
Max. Temperature | 230 °F |
Speed max. | 3.3 ft/s |
Pressure max. | 5800 psi |
Related Links | |
---|---|
Hydraulic Seals - linear inch version (complete catalog) |