Turcon® VL Seal® without O-Ring | REL100127-T29
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN | 0.5 inch |
Groove Diameter, D1 | 0.677 inch |
Groove Width, L1 | 0.142 inch |
Institute Approvals | |
---|---|
API-16C | Yes |
ISO 10423 - F.1.13.5.2. | Yes |
Norsok M-710 | Yes |
Seal Capabilities | |
---|---|
Speed max. | 50 ft/s |
Pressure max. | 10152 psi |
Related Links | |
---|---|
Material Data Sheet T29 | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |