Turcon® VL Seal® with O-Ring (as set) | REL100127-T46T
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN | 0.5 inch |
Groove Diameter, D1 | 0.677 inch |
Groove Width, L1 | 0.142 inch |
Seal Capabilities | |
---|---|
Min. Temperature | -49 °F |
Max. Temperature | 176 °F |
Speed max. | 50 ft/s |
Pressure max. | 10152 psi |
Related Links | |
---|---|
Material Data Sheet N7T40 | Only available for registered members |
Material Data Sheet T46 | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |