Turcon® Variseal® M2 | RVABNB110-Z80S
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter | 0.375 inch |
Groove Diameter, D1 | 0.562 inch |
Seal Width, B +0.005 | 0.132 inch |
Groove Width, L1 +0,2 +0.010 | 0.141 inch |
Seal Capabilities | |
---|---|
Min. Temperature | -94 °F |
Max. Temperature | 176 °F |
Speed max. | 50 ft/s |
Pressure max. | 5800 psi |
Related Links | |
---|---|
Material Data Sheet Z80 | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |