Turcon® Stepseal® 2K without O-Ring | RSF000188-T08
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter | 0.188 inch |
Groove Diameter, D1 | 0.381 inch |
Groove Width, L1 | 0.087 inch |
O-Ring | |
---|---|
O-Ring Size | 0.239 x 0.07 inch |
O-Ring Order No. | ORAR00010 |
Seal Capabilities | |
---|---|
Speed max. | 50 ft/s |
Pressure max. | 11603 psi |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | N |
Related Links | |
---|---|
Material Data Sheet T08 | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |