Turcon® Glyd Ring® C without O-Ring | RG460B012-T24
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 0.375 inch |
Rod Diameter, dN f8/h9 | 9.525 mm |
Groove Diameter, D1 H9 | 13.894 mm |
Groove Diameter, D1 H9 | 0.547 inch |
Groove Width, L1 +0,2 | 0.079 inch |
Groove Width, L1 +0,2 | 2.007 mm |
Institute Approvals | |
---|---|
Norsok M-710 | Yes |
O-Ring | |
---|---|
O-Ring Size | 0.426 x 0.07 inch |
O-Ring Order No. | ORAR00013 |
Seal Capabilities | |
---|---|
Speed max. | 50 ft/s |
Pressure max. | 3625 psi |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | N |
Related Links | |
---|---|
Material Data Sheet T24 | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |