Zurcon® Wynseal without O-Ring | PW1203000-Z20
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter | 3.0 inch |
Groove Diameter, D1 | 2.567 inch |
Groove Width, L1 | 0.165 inch |
Correspond to recommendation of ISO 3320 | Y |
Seal Capabilities | |
---|---|
Speed max. | 1.65 ft/s |
Pressure max. | 3600 psi |
Related Links | |
---|---|
Material Data Sheet Z20 | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |