Zurcon® Glyd Ring® P without Elastomer Ring | PGPB04000-Z66
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter | 4.0 inch |
Groove Diameter, D1 | 3.442 inch |
Groove Width, L1 | 0.282 inch |
Seal Capabilities | |
---|---|
Speed max. | 3.3 ft/s |
Pressure max. | 7250 psi |
Quality & Norms | |
---|---|
Preferred size | Y |
Related Links | |
---|---|
Hydraulic Seals - linear inch version (complete catalog) |